IESNA:LM-63-2002
[TEST]P950720
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-830-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20288
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2789.8 3000.1 3226 3453 3626.9 3733.4 3798.2 3834.6 3874.7 3921.3
3981.3 4062.6 4172.4 4301.9 4459.3 4724.2 5124.6 5655.6 6311.2 7131.3
8206.1 9439.8 10753.4 11948.1 12670.1 12303.5 11569.6 10586.4 9405.1 7997.3
6216.5 4441.6 2907 1689.8 743.5 230.2 0
2789.8 3011.5 3265.7 3517.6 3703.4 3816.3 3869.7 3882.9 3891.6 3899.3
3911.7 3938.2 3986.8 4047.8 4148.4 4358.5 4726.9 5261 5956.8 6786.5
7780.1 8924.1 10243.8 11670.6 13101.1 13481.2 12675 11637.6 10548.5 9309.5
7574.6 5709.3 3973.6 2418.9 1130.5 360.2 0
2789.8 3022.9 3305.6 3582.2 3779.8 3899 3941.1 3931.2 3908.5 3877.2
3842.1 3813.7 3801.4 3793.9 3837.6 3992.8 4329.2 4866.4 5602.2 6441.5
7354.3 8408.4 9734.2 11393 13532.2 14658.8 13780.3 12688.9 11692 10621.7
8932.6 6977.1 5040 3148.2 1517.5 490.3 0
2789.8 3039.1 3344.9 3640.3 3848 3960.7 3979.8 3931.9 3857.6 3771.9
3682.2 3601.9 3540.6 3498.9 3530.1 3713.4 4121.4 4746.7 5549.5 6430.8
7356.1 8356.3 9530.9 10985.2 13025.9 14601.8 13999 12791.4 11737.8 10654.7
9054.6 7151.6 5256.9 3390.4 1723.5 605.3 0
2789.8 3055.3 3384.4 3698.4 3916.2 4022.2 4018.5 3932.6 3806.8 3666.5
3522.2 3390.1 3279.9 3203.9 3222.8 3434 3913.6 4627 5496.6 6420.1
7357.9 8304 9327.7 10577.6 12519.5 14544.6 14217.6 12893.9 11783.7 10687.5
9176.5 7326.1 5473.8 3632.8 1929.6 720.2 0
2789.8 3064.9 3405.9 3733.4 3957.5 4052.1 4019.6 3889.2 3711.1 3525.8
3351.3 3200.6 3082.5 3018.3 3093.9 3425.7 4060.3 4946.9 6009 7159.4
8310.7 9442.1 10594.3 11856.5 13729.8 15653.4 15626.6 14362 13096.6 11714.7
9975.6 7933.6 5932.6 3948.6 2189.1 850 0
2789.8 3074.5 3427.3 3768.4 3998.6 4082.1 4020.7 3845.8 3615.4 3385
3180.3 3011.2 2885.1 2832.8 2965.1 3417.3 4206.9 5266.7 6521.6 7898.5
9263.4 10580.2 11860.8 13135.5 14940.2 16762.2 17035.7 15830 14409.4 12741.9
10774.8 8541.1 6391.2 4264.4 2448.5 979.7 0
2789.8 3079.4 3440.2 3787.4 4017 4092.2 4010 3806.1 3545.7 3297.8
3088.7 2921 2801.4 2767.2 2949.8 3487.3 4377.1 5576.3 7030.3 8643.3
10246.5 11796.5 13310.8 14777.9 16698.6 18435.2 18658 17459.2 15811.5 13791.9
11514 9065.4 6666.6 4379.3 2513.7 985.3 0
2789.8 3084.2 3453.3 3806.2 4035.3 4102.2 3999.2 3766.3 3476 3210.7
2997.2 2831 2717.8 2701.5 2934.5 3557.3 4547.4 5885.9 7539.1 9387.9
11229.5 13012.7 14760.9 16420.2 18457 20108.1 20280.1 19088.4 17213.4 14841.9
12253.2 9589.7 6941.8 4494 2578.9 990.8 0
2789.8 3082 3463.1 3815.3 4042.3 4103.3 3986.6 3738.3 3433.2 3163.4
2952.5 2788.7 2678.4 2673.1 2932.2 3593.7 4632.1 6067.7 7848 9825.2
11823.9 13725.1 15608.2 17470.9 19592.7 21157.8 21173.8 19788.6 17602.6 14881.3
12055.1 9249.3 6394.2 4063.7 2234.2 831.8 0
2789.8 3084.2 3453.3 3806.2 4035.3 4102.2 3999.2 3766.3 3476 3210.7
2997.2 2831 2717.8 2701.5 2934.5 3557.3 4547.4 5885.9 7539.1 9387.9
11229.5 13012.7 14760.9 16420.2 18457 20108.1 20280.1 19088.4 17213.4 14841.9
12253.2 9589.7 6941.8 4494 2578.9 990.8 0
2789.8 3079.4 3440.2 3787.4 4017 4092.2 4010 3806.1 3545.7 3297.8
3088.7 2921 2801.4 2767.2 2949.8 3487.3 4377.1 5576.3 7030.3 8643.3
10246.5 11796.5 13310.8 14777.9 16698.6 18435.2 18658 17459.2 15811.5 13791.9
11514 9065.4 6666.6 4379.3 2513.7 985.3 0
2789.8 3074.5 3427.3 3768.4 3998.6 4082.1 4020.7 3845.8 3615.4 3385
3180.3 3011.2 2885.1 2832.8 2965.1 3417.3 4206.9 5266.7 6521.6 7898.5
9263.4 10580.2 11860.8 13135.5 14940.2 16762.2 17035.7 15830 14409.4 12741.9
10774.8 8541.1 6391.2 4264.4 2448.5 979.7 0
2789.8 3064.9 3405.9 3733.4 3957.5 4052.1 4019.6 3889.2 3711.1 3525.8
3351.3 3200.6 3082.5 3018.3 3093.9 3425.7 4060.3 4946.9 6009 7159.4
8310.7 9442.1 10594.3 11856.5 13729.8 15653.4 15626.6 14362 13096.6 11714.7
9975.6 7933.6 5932.6 3948.6 2189.1 850 0
2789.8 3055.3 3384.4 3698.4 3916.2 4022.2 4018.5 3932.6 3806.8 3666.5
3522.2 3390.1 3279.9 3203.9 3222.8 3434 3913.6 4627 5496.6 6420.1
7357.9 8304 9327.7 10577.6 12519.5 14544.6 14217.6 12893.9 11783.7 10687.5
9176.5 7326.1 5473.8 3632.8 1929.6 720.2 0
2789.8 3039.1 3344.9 3640.3 3848 3960.7 3979.8 3931.9 3857.6 3771.9
3682.2 3601.9 3540.6 3498.9 3530.1 3713.4 4121.4 4746.7 5549.5 6430.8
7356.1 8356.3 9530.9 10985.2 13025.9 14601.8 13999 12791.4 11737.8 10654.7
9054.6 7151.6 5256.9 3390.4 1723.5 605.3 0
2789.8 3022.9 3305.6 3582.2 3779.8 3899 3941.1 3931.2 3908.5 3877.2
3842.1 3813.7 3801.4 3793.9 3837.6 3992.8 4329.2 4866.4 5602.2 6441.5
7354.3 8408.4 9734.2 11393 13532.2 14658.8 13780.3 12688.9 11692 10621.7
8932.6 6977.1 5040 3148.2 1517.5 490.3 0
2789.8 3011.5 3265.7 3517.6 3703.4 3816.3 3869.7 3882.9 3891.6 3899.3
3911.7 3938.2 3986.8 4047.8 4148.4 4358.5 4726.9 5261 5956.8 6786.5
7780.1 8924.1 10243.8 11670.6 13101.1 13481.2 12675 11637.6 10548.5 9309.5
7574.6 5709.3 3973.6 2418.9 1130.5 360.2 0
2789.8 3000.1 3226 3453 3626.9 3733.4 3798.2 3834.6 3874.7 3921.3
3981.3 4062.6 4172.4 4301.9 4459.3 4724.2 5124.6 5655.6 6311.2 7131.3
8206.1 9439.8 10753.4 11948.1 12670.1 12303.5 11569.6 10586.4 9405.1 7997.3
6216.5 4441.6 2907 1689.8 743.5 230.2 0
2789.8 2977.1 3175.2 3369 3520.8 3616.9 3676.7 3711.4 3746.7 3790.5
3853 3940.4 4054.2 4184.9 4347.3 4581.4 4916.5 5355.2 5906.1 6561
7346.3 8171.3 8902.7 9421 9550.5 9005.1 8233.4 7315 6312.9 5226.5
3981.2 2786.5 1795.3 1039 467.4 153.1 0
2789.8 2954.1 3124.3 3285.2 3414.7 3500.4 3555.2 3588.2 3618.6 3659.6
3724.9 3818 3936.1 4068 4235.2 4438.6 4708.4 5054.8 5500.9 5990.6
6486.5 6902.7 7052 6893.9 6430.8 5706.7 4897.1 4043.6 3220.7 2455.8
1745.8 1131.3 683.5 388.4 191.4 76 0
2789.8 2929.6 3073.6 3207.7 3312.3 3384.3 3429.3 3450.8 3467.6 3490.3
3531.4 3595.7 3678.8 3765.7 3864.6 3975.4 4116 4300.1 4542.2 4800.2
5039.6 5195 5160.8 4919.7 4471 3864.4 3245.4 2639 2077.9 1588.5
1152.9 781.3 503.4 309.6 165.5 68.6 0
2789.8 2905.2 3022.9 3130.2 3210 3268.3 3303.4 3313.5 3316.7 3321
3337.9 3373.2 3421.6 3463.3 3494 3512.2 3523.6 3545.3 3583.6 3609.8
3592.7 3487.2 3269.4 2945.5 2511.2 2022 1593.8 1234.5 935.1 721.3
560.1 431.2 323.3 231 139.7 61.2 0
2789.8 2880.6 2971.9 3054.7 3118.3 3160.2 3178.9 3169 3141.5 3107.9
3074.7 3052.6 3042.2 3029.4 3005.2 2963.7 2906.7 2847.8 2793.1 2747.9
2698.7 2615.5 2477.6 2283.2 2030.8 1728.7 1456.9 1195.7 946.2 754.8
590.5 451.9 331.9 232.5 139 60.5 0
2789.8 2855.9 2920.9 2979.3 3026.6 3052.1 3054.4 3024.4 2966.4 2894.9
2811.7 2732 2662.6 2595.2 2516.6 2415.3 2289.8 2150.5 2002.7 1886
1804.7 1743.9 1685.9 1620.8 1550.3 1435.4 1320 1156.7 957.3 788.4
620.9 472.6 340.4 234.2 138.1 59.7 0
2789.8 2832.4 2873.3 2912.8 2948 2963.1 2951.4 2900.6 2812.9 2710
2595.2 2490.1 2402.4 2326.7 2252.3 2164.7 2060.2 1944.9 1822.5 1725.6
1661.2 1618.8 1588.1 1551.7 1496.1 1399.3 1302.9 1166.2 1001.4 851
690.9 540.6 398 276.6 169.1 72.4 0
2789.8 2808.8 2825.6 2846.3 2869.2 2874.1 2848.4 2776.7 2659.4 2525.1
2378.7 2248.3 2142.1 2058.1 1988 1914.1 1830.6 1739.4 1642.2 1565.1
1517.8 1493.9 1490.4 1482.7 1441.8 1363.3 1285.9 1175.6 1045.4 913.4
760.9 608.6 455.5 319 200.2 85.1 0
2789.8 2786 2780.7 2785 2793.5 2794.6 2760.3 2673.1 2538.7 2387.8
2237.9 2120.2 2034.5 1971.4 1915.7 1850.9 1773.3 1686.6 1588.7 1496.1
1427 1389.5 1393.3 1397 1385.3 1356.3 1286.8 1173.3 1045.4 923.9
809.3 688.3 550.8 400.4 260.7 110.3 0
2789.8 2760.7 2736.2 2727.5 2731.8 2737.1 2714.3 2644.7 2531.2 2402.5
2277.5 2168.3 2072.3 1988.2 1908.7 1825.5 1734.2 1637.4 1541 1455.1
1379.4 1322.9 1293 1275 1258.1 1238.4 1196.8 1122.8 1028.8 924.1
805.2 686.2 550.5 404.9 266.6 117.8 0
2789.8 2740.1 2697.5 2675.9 2677.4 2692.6 2693 2652.5 2567.6 2456.3
2339.6 2228.3 2119.8 2016.3 1916.4 1816.9 1714.9 1611.7 1516 1434.1
1360.7 1304.5 1263.9 1232.6 1203.2 1169.6 1123.8 1062 985.5 894.4
782.4 667.9 535.2 397.4 258.5 114.5 0
2789.8 2719.7 2658.6 2624.4 2623 2648.3 2671.8 2660.2 2604 2510.2
2401.7 2288.2 2167.6 2044.5 1924.3 1808.3 1695.5 1586 1491 1413.1
1342.2 1286.2 1234.8 1190.2 1148.1 1101 1050.7 1001.2 942.3 864.8
759.5 649.6 519.7 389.9 250.5 111.3 0
2789.8 2701.1 2626.1 2581.6 2580.2 2619.8 2675.7 2706.9 2685.1 2602.6
2484.9 2356.6 2224.3 2089.8 1958.8 1833.2 1713.4 1600.5 1503.2 1424.6
1360.2 1313.3 1273.3 1231.5 1184.4 1124 1059.6 998.4 932.6 850.6
746 635.9 508.3 381.7 241.4 109.6 0
2789.8 2682.7 2593.7 2538.7 2537.3 2591.5 2679.5 2753.6 2766.2 2695.4
2568.2 2424.9 2281.1 2135.2 1993.3 1857.9 1731.2 1615.2 1515.6 1436.1
1378.3 1340.3 1311.6 1272.8 1220.6 1147.1 1068.4 995.6 923 836.6
732.4 622.2 496.7 373.6 232.3 107.9 0
2789.8 2666.6 2565 2502.7 2498.5 2560.9 2671.6 2778.4 2818.1 2762.9
2634.7 2478.3 2325.3 2177.5 2035.3 1899.7 1771.7 1653.5 1552 1471.8
1411.9 1371.1 1344.8 1311.8 1265.4 1199.2 1124.3 1047.2 968.4 872.4
759 643.8 514.7 372.1 224.6 107.6 0
2789.8 2650.4 2536.3 2466.5 2459.5 2530.5 2663.7 2803.2 2870.1 2830.5
2701.1 2531.6 2369.6 2220 2077.3 1941.7 1812.2 1692 1588.4 1507.3
1445.4 1401.8 1378 1350.8 1310.1 1251.4 1180.2 1098.9 1013.8 908
785.5 665.3 532.6 370.6 216.8 107.3 0
2789.8 2634.1 2510.3 2434.6 2423.7 2493.3 2631.4 2777.1 2858.1 2837.7
2726 2559.2 2392.1 2245 2107.3 1978.7 1854.8 1738 1636.2 1554.4
1487.6 1441.1 1412.4 1384.8 1344.7 1288.4 1215.6 1132.4 1042.7 934.1
809.2 685.7 549.7 364.6 200.2 94.6 0
2789.8 2618 2484.1 2402.8 2387.8 2456.3 2599.2 2751.2 2846 2844.9
2750.7 2586.9 2414.6 2270 2137.3 2015.8 1897.5 1784 1683.9 1601.5
1529.8 1480.5 1446.8 1419 1379.4 1325.3 1250.9 1165.8 1071.6 960.3
832.9 706 566.8 358.6 183.6 81.9 0
2789.8 2605.4 2464.1 2378.9 2359.3 2419.9 2547.4 2682.6 2767.5 2770
2689.3 2543.1 2381.3 2239.4 2115.5 2005.7 1900 1796.3 1701.6 1621.8
1555.9 1511.5 1479.6 1452.1 1412.6 1355.7 1277.7 1188.9 1092.5 980.7
851.5 725.6 581.7 390.3 213.2 94.3 0
2789.8 2592.8 2444 2355.1 2330.7 2383.5 2495.6 2614 2689.1 2695
2627.9 2499.4 2347.9 2208.7 2093.7 1995.7 1902.3 1808.6 1719.3 1642.2
1582 1542.4 1512.4 1485 1445.7 1386.1 1304.4 1212 1113.3 1001.2
870.1 745.1 596.5 422 243 106.8 0
2789.8 2582.6 2430 2338.4 2312.1 2359.4 2459 2560 2623 2626.9
2567.3 2452.5 2314.2 2181.8 2068.9 1972.9 1882.9 1792.3 1704.5 1631.9
1581.4 1548 1520.1 1492.8 1454.3 1394.4 1312.9 1220.3 1121.3 1010.6
880 754.3 608.7 442.8 268.7 117.2 0
2789.8 2572.5 2415.9 2321.7 2293.3 2335.3 2422.4 2506.1 2556.9 2558.8
2506.9 2405.5 2280.4 2155 2044.2 1950 1863.6 1776 1689.8 1621.6
1580.9 1553.5 1527.8 1500.7 1462.9 1402.6 1321.2 1228.4 1129.2 1020
889.8 763.5 620.9 463.5 294.4 127.6 0
2789.8 2564.5 2406 2310.3 2282.5 2323.2 2405.6 2481.3 2525.1 2525.2
2477.8 2386 2270.5 2148.4 2034.2 1931.9 1837.2 1743.3 1652.5 1588.4
1554.4 1531.9 1509 1481.6 1444.2 1385.8 1305.1 1213.5 1117.1 1009.9
884.9 756.6 617.9 462.3 292.3 125 0
2789.8 2556.6 2396 2298.9 2271.6 2311.3 2388.9 2456.3 2493.2 2491.6
2448.8 2366.4 2260.4 2141.9 2024.4 1913.9 1811.1 1710.7 1615.2 1555.3
1527.8 1510.3 1490.2 1462.5 1425.7 1369 1288.9 1198.8 1105 999.9
880 749.6 615 460.9 290.1 122.3 0
2789.8 2549.3 2388.4 2292.1 2265.9 2306.3 2382.4 2448.2 2483.1 2480.4
2438.2 2361.6 2260.4 2142.8 2022.2 1904.3 1793.3 1684.9 1584.9 1527.2
1501.9 1487.1 1469.8 1442.4 1405 1347.1 1267.7 1179.1 1086.1 981.9
864.9 734.4 594.6 443.6 276.6 115.4 0
2789.8 2541.9 2380.8 2285.3 2260.1 2301.4 2376 2439.9 2472.9 2469.2
2427.7 2356.7 2260.4 2143.7 2020.1 1894.8 1775.8 1659.1 1554.6 1499.3
1476 1463.9 1449.5 1422.2 1384.2 1325.3 1246.6 1159.4 1067.3 964
849.8 719.2 574 426.3 263.1 108.3 0
2789.8 2532.8 2373.3 2280.2 2257.7 2300.5 2375.5 2438.6 2469.7 2464.3
2421.5 2355.1 2262 2145.3 2019 1889.5 1765.3 1642.2 1535.1 1480.5
1458 1447.3 1434.5 1406.7 1368.1 1306 1230 1144.4 1050.2 947.4
833.9 706.5 550.2 411.1 249.4 101.7 0
2789.8 2541.9 2380.8 2285.3 2260.1 2301.4 2376 2439.9 2472.9 2469.2
2427.7 2356.7 2260.4 2143.7 2020.1 1894.8 1775.8 1659.1 1554.6 1499.3
1476 1463.9 1449.5 1422.2 1384.2 1325.3 1246.6 1159.4 1067.3 964
849.8 719.2 574 426.3 263.1 108.3 0
2789.8 2549.3 2388.4 2292.1 2265.9 2306.3 2382.4 2448.2 2483.1 2480.4
2438.2 2361.6 2260.4 2142.8 2022.2 1904.3 1793.3 1684.9 1584.9 1527.2
1501.9 1487.1 1469.8 1442.4 1405 1347.1 1267.7 1179.1 1086.1 981.9
864.9 734.4 594.6 443.6 276.6 115.4 0
2789.8 2556.6 2396 2298.9 2271.6 2311.3 2388.9 2456.3 2493.2 2491.6
2448.8 2366.4 2260.4 2141.9 2024.4 1913.9 1811.1 1710.7 1615.2 1555.3
1527.8 1510.3 1490.2 1462.5 1425.7 1369 1288.9 1198.8 1105 999.9
880 749.6 615 460.9 290.1 122.3 0
2789.8 2564.5 2406 2310.3 2282.5 2323.2 2405.6 2481.3 2525.1 2525.2
2477.8 2386 2270.5 2148.4 2034.2 1931.9 1837.2 1743.3 1652.5 1588.4
1554.4 1531.9 1509 1481.6 1444.2 1385.8 1305.1 1213.5 1117.1 1009.9
884.9 756.6 617.9 462.3 292.3 125 0
2789.8 2572.5 2415.9 2321.7 2293.3 2335.3 2422.4 2506.1 2556.9 2558.8
2506.9 2405.5 2280.4 2155 2044.2 1950 1863.6 1776 1689.8 1621.6
1580.9 1553.5 1527.8 1500.7 1462.9 1402.6 1321.2 1228.4 1129.2 1020
889.8 763.5 620.9 463.5 294.4 127.6 0
2789.8 2582.6 2430 2338.4 2312.1 2359.4 2459 2560 2623 2626.9
2567.3 2452.5 2314.2 2181.8 2068.9 1972.9 1882.9 1792.3 1704.5 1631.9
1581.4 1548 1520.1 1492.8 1454.3 1394.4 1312.9 1220.3 1121.3 1010.6
880 754.3 608.7 442.8 268.7 117.2 0
2789.8 2592.8 2444 2355.1 2330.7 2383.5 2495.6 2614 2689.1 2695
2627.9 2499.4 2347.9 2208.7 2093.7 1995.7 1902.3 1808.6 1719.3 1642.2
1582 1542.4 1512.4 1485 1445.7 1386.1 1304.4 1212 1113.3 1001.2
870.1 745.1 596.5 422 243 106.8 0
2789.8 2605.4 2464.1 2378.9 2359.3 2419.9 2547.4 2682.6 2767.5 2770
2689.3 2543.1 2381.3 2239.4 2115.5 2005.7 1900 1796.3 1701.6 1621.8
1555.9 1511.5 1479.6 1452.1 1412.6 1355.7 1277.7 1188.9 1092.5 980.7
851.5 725.6 581.7 390.3 213.2 94.3 0
2789.8 2618 2484.1 2402.8 2387.8 2456.3 2599.2 2751.2 2846 2844.9
2750.7 2586.9 2414.6 2270 2137.3 2015.8 1897.5 1784 1683.9 1601.5
1529.8 1480.5 1446.8 1419 1379.4 1325.3 1250.9 1165.8 1071.6 960.3
832.9 706 566.8 358.6 183.6 81.9 0
2789.8 2634.1 2510.3 2434.6 2423.7 2493.3 2631.4 2777.1 2858.1 2837.7
2726 2559.2 2392.1 2245 2107.3 1978.7 1854.8 1738 1636.2 1554.4
1487.6 1441.1 1412.4 1384.8 1344.7 1288.4 1215.6 1132.4 1042.7 934.1
809.2 685.7 549.7 364.6 200.2 94.6 0
2789.8 2650.4 2536.3 2466.5 2459.5 2530.5 2663.7 2803.2 2870.1 2830.5
2701.1 2531.6 2369.6 2220 2077.3 1941.7 1812.2 1692 1588.4 1507.3
1445.4 1401.8 1378 1350.8 1310.1 1251.4 1180.2 1098.9 1013.8 908
785.5 665.3 532.6 370.6 216.8 107.3 0
2789.8 2666.6 2565 2502.7 2498.5 2560.9 2671.6 2778.4 2818.1 2762.9
2634.7 2478.3 2325.3 2177.5 2035.3 1899.7 1771.7 1653.5 1552 1471.8
1411.9 1371.1 1344.8 1311.8 1265.4 1199.2 1124.3 1047.2 968.4 872.4
759 643.8 514.7 372.1 224.6 107.6 0
2789.8 2682.7 2593.7 2538.7 2537.3 2591.5 2679.5 2753.6 2766.2 2695.4
2568.2 2424.9 2281.1 2135.2 1993.3 1857.9 1731.2 1615.2 1515.6 1436.1
1378.3 1340.3 1311.6 1272.8 1220.6 1147.1 1068.4 995.6 923 836.6
732.4 622.2 496.7 373.6 232.3 107.9 0
2789.8 2701.1 2626.1 2581.6 2580.2 2619.8 2675.7 2706.9 2685.1 2602.6
2484.9 2356.6 2224.3 2089.8 1958.8 1833.2 1713.4 1600.5 1503.2 1424.6
1360.2 1313.3 1273.3 1231.5 1184.4 1124 1059.6 998.4 932.6 850.6
746 635.9 508.3 381.7 241.4 109.6 0
2789.8 2719.7 2658.6 2624.4 2623 2648.3 2671.8 2660.2 2604 2510.2
2401.7 2288.2 2167.6 2044.5 1924.3 1808.3 1695.5 1586 1491 1413.1
1342.2 1286.2 1234.8 1190.2 1148.1 1101 1050.7 1001.2 942.3 864.8
759.5 649.6 519.7 389.9 250.5 111.3 0
2789.8 2740.1 2697.5 2675.9 2677.4 2692.6 2693 2652.5 2567.6 2456.3
2339.6 2228.3 2119.8 2016.3 1916.4 1816.9 1714.9 1611.7 1516 1434.1
1360.7 1304.5 1263.9 1232.6 1203.2 1169.6 1123.8 1062 985.5 894.4
782.4 667.9 535.2 397.4 258.5 114.5 0
2789.8 2760.7 2736.2 2727.5 2731.8 2737.1 2714.3 2644.7 2531.2 2402.5
2277.5 2168.3 2072.3 1988.2 1908.7 1825.5 1734.2 1637.4 1541 1455.1
1379.4 1322.9 1293 1275 1258.1 1238.4 1196.8 1122.8 1028.8 924.1
805.2 686.2 550.5 404.9 266.6 117.8 0
2789.8 2786 2780.7 2785 2793.5 2794.6 2760.3 2673.1 2538.7 2387.8
2237.9 2120.2 2034.5 1971.4 1915.7 1850.9 1773.3 1686.6 1588.7 1496.1
1427 1389.5 1393.3 1397 1385.3 1356.3 1286.8 1173.3 1045.4 923.9
809.3 688.3 550.8 400.4 260.7 110.3 0
2789.8 2808.8 2825.6 2846.3 2869.2 2874.1 2848.4 2776.7 2659.4 2525.1
2378.7 2248.3 2142.1 2058.1 1988 1914.1 1830.6 1739.4 1642.2 1565.1
1517.8 1493.9 1490.4 1482.7 1441.8 1363.3 1285.9 1175.6 1045.4 913.4
760.9 608.6 455.5 319 200.2 85.1 0
2789.8 2832.4 2873.3 2912.8 2948 2963.1 2951.4 2900.6 2812.9 2710
2595.2 2490.1 2402.4 2326.7 2252.3 2164.7 2060.2 1944.9 1822.5 1725.6
1661.2 1618.8 1588.1 1551.7 1496.1 1399.3 1302.9 1166.2 1001.4 851
690.9 540.6 398 276.6 169.1 72.4 0
2789.8 2855.9 2920.9 2979.3 3026.6 3052.1 3054.4 3024.4 2966.4 2894.9
2811.7 2732 2662.6 2595.2 2516.6 2415.3 2289.8 2150.5 2002.7 1886
1804.7 1743.9 1685.9 1620.8 1550.3 1435.4 1320 1156.7 957.3 788.4
620.9 472.6 340.4 234.2 138.1 59.7 0
2789.8 2880.6 2971.9 3054.7 3118.3 3160.2 3178.9 3169 3141.5 3107.9
3074.7 3052.6 3042.2 3029.4 3005.2 2963.7 2906.7 2847.8 2793.1 2747.9
2698.7 2615.5 2477.6 2283.2 2030.8 1728.7 1456.9 1195.7 946.2 754.8
590.5 451.9 331.9 232.5 139 60.5 0
2789.8 2905.2 3022.9 3130.2 3210 3268.3 3303.4 3313.5 3316.7 3321
3337.9 3373.2 3421.6 3463.3 3494 3512.2 3523.6 3545.3 3583.6 3609.8
3592.7 3487.2 3269.4 2945.5 2511.2 2022 1593.8 1234.5 935.1 721.3
560.1 431.2 323.3 231 139.7 61.2 0
2789.8 2929.6 3073.6 3207.7 3312.3 3384.3 3429.3 3450.8 3467.6 3490.3
3531.4 3595.7 3678.8 3765.7 3864.6 3975.4 4116 4300.1 4542.2 4800.2
5039.6 5195 5160.8 4919.7 4471 3864.4 3245.4 2639 2077.9 1588.5
1152.9 781.3 503.4 309.6 165.5 68.6 0
2789.8 2954.1 3124.3 3285.2 3414.7 3500.4 3555.2 3588.2 3618.6 3659.6
3724.9 3818 3936.1 4068 4235.2 4438.6 4708.4 5054.8 5500.9 5990.6
6486.5 6902.7 7052 6893.9 6430.8 5706.7 4897.1 4043.6 3220.7 2455.8
1745.8 1131.3 683.5 388.4 191.4 76 0
2789.8 2977.1 3175.2 3369 3520.8 3616.9 3676.7 3711.4 3746.7 3790.5
3853 3940.4 4054.2 4184.9 4347.3 4581.4 4916.5 5355.2 5906.1 6561
7346.3 8171.3 8902.7 9421 9550.5 9005.1 8233.4 7315 6312.9 5226.5
3981.2 2786.5 1795.3 1039 467.4 153.1 0
2789.8 3000.1 3226 3453 3626.9 3733.4 3798.2 3834.6 3874.7 3921.3
3981.3 4062.6 4172.4 4301.9 4459.3 4724.2 5124.6 5655.6 6311.2 7131.3
8206.1 9439.8 10753.4 11948.1 12670.1 12303.5 11569.6 10586.4 9405.1 7997.3
6216.5 4441.6 2907 1689.8 743.5 230.2 0
